N-Channel Fast Switching PowerTrench® MOSFET, 30V, 13A, 11.3mΩ

Last Shipments

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Power Management
  • Load Switch

  • 13A, 30V
    RDS(ON) = 11.3 mΩ @ VGS = 10V
    RDS(ON) = 14.4 mΩ @ VGS = 4.5V
  • Low gate charge (10 nC typical)
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDS6294

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6294

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

11.3

20

3

13

3

-

14.4

26

10

1205

-

-

-

-

Price N/A

More Details

PCF6294W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

30

11.3

20

3

13

3

-

14.4

26

10

1205

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.