60V N-Channel PowerTrench® MOSFET 7A, 28mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Motor Drives
  • 7 A, 60 V
    RDS(on) = 0.028 Ω @ VGS = 10 V
    RDS(on) = 0.033 Ω @ VGS = 6 V
  • Low gate charge (23nC typical)
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS5690

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

80

28

N-Channel

Single

±20

4

7

2.5

-

-

10

23

1107

Price N/A

More Details

FDS5690-NBBM009A

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

80

28

N-Channel

Single

±20

4

7

2.5

-

-

10

23

1107

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :