Dual N & P-Channel PowerTrench® MOSFET, 40V

Last Shipments

Overview

These dual N- and P-Channel enhancement mode power field effect transistors are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Inverter
  • Power Supplies

  • Q1 N-Channel
    6.2A, 40V
    Max. RDS(on) = 29 mΩ at VGS = 10 V
    Max. RDS(on) = 36 mΩ at VGS = 4.5 V
  • Q2 P-Channel
    -4.4A, -40V
    Max. RDS(on) = 46 mΩ at VGS = -10 V
    Max. RDS(on) = 63 mΩ at VGS = -4.5 V
  • High power and handling capability in a widelyused surface mount package
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDS4897C

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4897C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

±40

N:29.0,P:46.0

±20

±3

N: 6.2, P: -4.4

2

-

N:36.0,P:63.0

16

6

N: 760, P: 1050

N: 2.8, P: 4

N: 7, P: 10

N: 100, P: 140

N: 60, P: 70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.