Dual N & P-Channel PowerTrench® MOSFET 40V

Favorite

Overview

These dual N- and P-Channel MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Inverter
  • Power Supplies
  • Q1 N-Channel
    Max. RDS(on) = 26 mΩ at VGS = 10 V, ID = 6.1 A
    Max. RDS(on) = 31 mΩ at VGS = 4.5 V, ID = 5.6 A
  • Q2 P-Channel
    Max. RDS(on) = 39 mΩ at VGS = -10 V, ID = -5.2 A
    Max. RDS(on) = 65 mΩ at VGS = -4.5 V, ID = -4.1 A
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS4897AC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

±40

N:26.0,P:39.0

Complementary

Dual

±20

±3

N: 6.1, P: -5.2

2

-

N:31.0,P:65.0

15

15

N: 796, P: 765

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :