P-Channel PowerTrench® MOSFET -40V, -10.8A, 13.0mΩ

Favorite

Overview

This P-Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low rDS(on) and optimized BVDSS capability to offer superior performance benefit in the applications and optimized switching performance capability reducing power dissipation losses in converter/inverter applications.

  • This product is general usage and suitable for many different applications.
  • Control Switch in Synchronous & Non-Synchronous Buck
  • Load Switch
  • Inverter
  • Max rDS(on) = 13.0mΩ at VGS = -10V, ID = -10.5A
  • Max rDS(on) = 19.0mΩ at VGS = -4.5V, ID = -8.4A
  • High performance trench technology for extremely low rDS(on)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS4141

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-40

13

P-Channel

Single

±20

-3

-10.8

5

-

19

16

19

2005

$0.4204

More Details

Show More

1-25 of 25

Products per page

Jump to :