N-Channel PowerTrench® MOSFET, 100V, 7.5A, 22mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 100 V, 7.5 A, 22 mΩ

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Off-line UPS
  • Distributed Power Architectures and VRMs
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • RDS(ON) = 19mΩ (Typ.), VGS = 10V, ID = 7.5A
  • Qg(TOT) = 28nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • Optimized efficiency at high frequencies
  • UIS Capability (Single Pulse and Repetitive Pulse)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS3672

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

100

23

N-Channel

Single

±20

4

7.5

2.5

-

-

-

4

2015

$0.6065

More Details

Show More

1-25 of 25

Products per page

Jump to :