N-Channel PowerTrench® MOSFET 150V, 15A, 40mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • Consumer Appliances
  • LED TV
  • Other Audio & Video
  • Synchronous Rectification
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • RDS(on) = 31mΩ( Typ.)@ VGS = 10V, ID = 15A
  • Fast Switching Speed
  • Low Gate Charge, QG = 14.3nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF390N15A

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

150

40

N-Channel

Single

±20

4

15

22

-

-

-

14.3

965

$0.6308

More Details

Show More

1-25 of 25

Products per page

Jump to :