N-Channel Logic Level PowerTrench® MOSFET 60V, 21A, 25mΩ

Active

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • Consumer Appliances
  • LCD / LED / PDP TV

  • RDS(on) = 20mΩ ( Typ.) @ VGS = 10V, ID = 21A
  • RDS(on) = 23mΩ( Typ.) @ VGS = 5V, ID = 17A
  • Low Gate Charge ( Typ. 23.2nC)
  • Low Crss ( Typ. 64pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDPF320N06L
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF320N06L

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

Small Signal

Logic

0

Single

0

60

25

±20

2.5

21

26

-

38

-

12.7

1105

6.3

23

115

64

$0.8734

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.