N-Channel PowerTrench® MOSFET 150V, 27.4A, 19mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • LED TV
  • Consumer Appliances
  • Other Audio & Video
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • RDS(on) = 14.7mΩ( Typ.)@ VGS = 10V, ID = 27.4A
  • Low Gate Charge, QG = 31nC ( Typ.)
  • Low Crss ( Typ. 56pF)
  • Fast Switching
  • Improved dv/dt Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF190N15A

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

150

19

N-Channel

Single

±20

4

27.4

33

-

19

-

30

2020

$1.2498

More Details

Show More

1-25 of 25

Products per page

Jump to :