Power MOSFET, N-Channel, UniFETTM, 300 V, 14 A, 290 mΩ, TO-220F

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • PDP TV
  • Uninterruptible Power Supplies
  • RDS(on) = 290mΩ ( Max.)@ VGS = 10V, ID = 7A
  • Low gate charge ( Typ. 18nC)
  • Low Crss ( Typ. 17pF)
  • 100% avalanche tested
  • RoHS compliantcapability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF14N30

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

300

290

N-Channel

Single

±30

5

14

35

-

-

-

18

815

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :