30 V Asymmetric Dual N-Channel PowerTrench® Power Clip MOSFET

Favorite

Overview

This device includes two specialized N-Channel MOSFETs in a dual package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET™ (Q2) have been designed to provide optimal powerefficiency.

  • Distribution
  • Other Wired Communications
  • Computing
  • Communications
  • General Purpose Point of Load
  • Q1 N-Channel
    Max. RDS(on) = 9.6 mΩ at VGS = 4.5 V, ID = 10 A
  • Q2 N-Channel
    Max. RDS(on) = 2.7 mΩ at VGS = 4.5 V, ID = 22 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPC8013S

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

30

Q1: 6.4, Q2: 1.9

N-Channel

Dual

20

3

Q1:13.0 Q2: 26.0

Q1: 1.6, Q2: 2.0

-

Q1: 9.6, Q2: 2.7

43

21

2785

$0.8764

More Details

Show More

1-25 of 25

Products per page

Jump to :