Common Drain N-Channel PowerTrench® MOSFET 30V, 27A, 4.3mΩ

Favorite

Overview

This device is designed specifically as a single package solution for Li-Ion battery pack protection circuit and other ultra-portable applications. It features two common drain N-channel MOSFETs, which enables bidirectional current flow. FDPC4044 combines ON Semiconductor’s advanced PowerTrench® process with state of the art packaging process to minimize the on-state art packaging process to minimize the on-state resistance.

  • Notebook PC
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rS1S2(on) = 4.3 mΩ at VGS = 10 V, IS1S2 = 27 A
  • Max rS1S2(on) = 6.4 mΩ at VGS = 4.5 V, IS1S2 = 23 A
  • Pakage size/height: 3.3 x 3.3 x 0.8 mm
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPC4044

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

Q1=Q2=4.3

N-Channel

Dual

20

3

27

2.7

-

Q1=Q2=6.4

18

35

2295

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :