N-Channel PowerTrench® MOSFET 100V, 80A, 18mΩ

Active

Overview

N-Channel PowerTrench® MOSFET 100 V, 80 A, 18 mΩ

  • Uninterruptible Power Supply
  • AC-DC Merchant Power Supply
  • Other Data Processing
  • Consumer Appliances
  • Synchronous Rectification
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters

  • RDS(on) = 15mΩ (Typ.) @ VGS = 10V, ID = 80A
  • High performance trench technology for extermly low RDS(on)
  • Low Miller Charge
  • UIS Capability(Single Pulse/Repetitive Pulse)

Tools and Resources

Product services, tools and other useful resources related to FDP3651U
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP3651U

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Small Signal

Standard

0

Single

0

100

18

±20

5.5

80

255

-

-

-

49

4152

16

202

485

89

$1.0196

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.