Power MOSFET, N-Channel, UniFETTM, 400V, 26A, 160mΩ, TO-220

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 130mΩ ( Typ.)@ VGS = 10V, ID = 13A
  • Low gate charge ( Typ. 48nC)
  • Low Crss ( Typ. 30pF)
  • 100% avalanche tested
  • RoHS compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP26N40

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

400

160

N-Channel

Single

±30

5

26

265

-

-

-

48

2400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :