N-Channel PowerTrench® MOSFET 150V, 37A, 36mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 150 V, 37 A, 36 mΩ

  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Uninterruptible Power Supply
  • DC/DC Converter
  • Distributed Power Architectures and VRM
  • Primary Switch for 24V ad 48V Systems
  • High Voltage Synchronous Rectifier
  • RDS(on) = 32mΩ (Typ.) @ VGS = 10V, ID = 16A
  • QG(tot) = 39nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP2552

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

150

36

N-Channel

Single

±20

4

37

150

-

-

-

39

2800

$0.955

More Details

Show More

1-25 of 25

Products per page

Jump to :