N-Channel PowerTrench® MOSFET 60V, 80A, 3.8mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET
60 V, 80 A, 3.8 mΩ

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Other Automotive
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • RDS(on) = 3.5mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 96nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP038AN06A0

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

60

3.8

N-Channel

Single

±20

4

80

310

-

-

-

96

6400

$1.7852

More Details

FDP038AN06A0-F102

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

60

3.8

N-Channel

Single

±20

4

80

310

-

-

-

96

6400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :