N-Channel Logic Level PowerTrench® MOSFET 30V, 2.7A, 46mΩ

Favorite

Overview

This N-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.
These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • Battery Powered Circuits
  • 2.7 A, 30 V.
  • RDS(ON)= 0.046 Ω @ VGS = 10 V
  • RDS(ON)= 0.060 Ω @ VGS = 4.5 V
  • Very Fast Switching
  • Low Gate Charge (5nC typical)
  • High Performance Version of Industry Standard SOT-23 Package. Identical Pin-Out to SOT-23 with 30% Higher Power Handling Capability
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN359BN

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

30

46

N-Channel

Single

20

3

2.7

0.5

-

60

1.3

5

485

$0.1396

More Details

Show More

1-25 of 25

Products per page

Jump to :