N-Channel Dual CoolTM 88 PowerTrench® MOSFET 80V 164A, 1.35mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely ow Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion
  • Max rDS(on) = 1.35 mΩ at VGS = 10 V, ID = 36 A
  • Max rDS(on) = 1.8 mΩ at VGS = 8 V, ID = 31 A
  • Advanced Package and Silicon Combination for Low rDS(on)and High Efficiency
  • Next Generation Enhanced Body Diode Technology, Engineered for Soft Recovery
  • Low Profile 8x8mm MLP Package
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMT1D3N08B

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

80

1.35

N-Channel

Single

±20

4

164

178

-

-

-

152

14000

$3.0255

More Details

Show More

1-25 of 25

Products per page

Jump to :