N-Channel PowerTrench® MOSFET 40V, 30A, 6.3mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET
40 V, 30 A, 6.3 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 6.3 mΩ at VGS = 10V, ID = 30 A
  • Typical Qg(tot) = 14.7 nC at VGS = 10V, ID = 30 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS9411-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

40

7.8

N-Channel

Single

±20

4

30

68.2

-

-

-

14.7

1100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :