N-Channel PowerTrench® MOSFET 60V, 42A, 7.4mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch noderinging of DC/DC converters using either synchronous or conventional switching PWM controllers.It has been optimizedfor low gate charge, low rDS(on), fast switching speed and body diode reverse recovery performance.

  • AC-DC Merchant Power Supply
  • Primary DC-DC Switch
  • Motor Bridge Switch
  • Synchronous Rectifier
  • Max rDS(on) = 7.4 mΩ at VGS = 10 V, ID = 14 A
  • Max rDS(on) = 10.3 mΩ at VGS = 8 V, ID = 12.5 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS86520

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

60

7.4

N-Channel

Single

±20

4.5

42

69

-

-

-

23

9420

$0.5868

More Details

Show More

1-25 of 25

Products per page

Jump to :