100V Symmetrical Dual N-Channel PowerTrench® MOSFET 40A, 13mΩ

Favorite

Overview

This device includes two fast switching (Qgd minimized) 100V N-Channel MOSFETs in a dual Power 56 (5 mm X 6 mm MLP) package. The package is enhanced for exceptional thermal performance.

  • DC-DC Merchant Power Supply
  • Max rDS(on) = 13 mΩ at VGS = 10 V, ID = 10 A
  • Max rDS(on) = 20 mΩ at VGS = 6 V, ID = 8 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS8090

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

100

Q1: 13.0, Q2: 13.0

N-Channel

Single

±20

4

10

59

-

-

-

10

1285

$2.7054

More Details

Show More

1-25 of 25

Products per page

Jump to :