N-Channel PowerTrench® SyncFET™ 30V, 22A, 4.3mΩ

Favorite

Overview

The FDMS8026S has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance.This device has the added benefit of an efficient monolithic Schottky body diode.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 4.3 mΩ at VGS = 10 V, ID = 19 A
  • Max rDS(on) = 5.2 mΩ at VGS = 4.5 V, ID = 17 A
  • Advanced package and Silicon combination for low rDS(on) and high efficiency
  • SyncFET Schottky Body Diode
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS8026S

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

4.3

N-Channel

Single

20

3

22

41

-

5.2

93

13

1715

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :