N-Channel PowerTrench® MOSFET 30V, 131A, 2.5mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(on), fast switching speed, and body diode reverse-recovery performance.

  • Consumer
  • Max rDS(on) = 2.5 mΩ at VGS = 10V, ID = 26 A
  • Max rDS(on) = 3.6 mΩ at VGS = 4.5V, ID = 21.5 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS8020

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

2.5

N-Channel

Single

20

3

131

65

-

3.6

16

21

2855

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :