N-Channel UltraFET Trench® MOSFET 80V, 22A, 16.5mΩ

Favorite

Overview

UItraFET devices combine characteristics that enable benchmark efficiency in power conversion applications. Optimized for rDS(on), low ESR, low total and Miller gate charge, these devices are ideal for high frequency DC to DC converters.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 16.5 mΩ at VGS = 10 V, ID = 8.8 A
  • Max rDS(on) = 24 mΩ at VGS = 6 V, ID = 8.4 A
  • Typ Qg = 28 nC at VGS = 10 V
  • Low Miller Charge
  • Optimized efficiency at high frequencies
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS3572

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

100

16.5

N-Channel

Single

±20

4

22

78

-

-

27

28

1870

$1.0263

More Details

Show More

1-25 of 25

Products per page

Jump to :