N-Channel UltraFET Trench® MOSFET 150V, 27A, 47mΩ

Favorite

Overview

UltraFET devices combine characteristics that enable benchmark efficiency in power conversion applications. Optimized for low rDS(on), low ESR, low total and Miller gate charge, these devices are ideal for high frequency DC to DC converters.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 47mΩ at VGS = 10V, ID = 4.5A
  • Typ Qg = 31nC at VGS = 10 V
  • Low Miller Charge
  • Optimized efficiency at high frequencies
  • UIS Capability (Single pulse and Repetitive pulse)
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS2572

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

150

47

±20

4

27

78

-

-

-

31

1960

7

130

130

30

$0.9386

More Details

Show More

1-25 of 25

Products per page

Jump to :