N-Channel PowerTrench® SyncFETTM 30V, 218A, 1.15mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge and extremely low rDS(on).

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 1.15 mΩ at VGS = 10 V, ID = 40 A
  • Max rDS(on) = 1.3 mΩ at VGS = 4.5 V, ID = 37 A
  • Advanced Package and Silicon Combination for Low rDS(on) and High Efficiency
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS1D5N03

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

1.15

N-Channel

Single

16

2

218

83

-

1.3

-

45

6920

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :