N-Channel PowerTrench® MOSFET GreenBridge™ Series of High-Efficiency Bridge Rectifiers 100V, 6A, 110mΩ

Favorite

Overview

This quad MOSFET solution provides ten-fold improvement in power dissipation over diode bridge.

  • Central Office
  • Max rDS(on) = 110 mΩ at VGS = 10 V, ID = 3 A
  • Max rDS(on) = 175 mΩ at VGS = 6 V, ID = 2.4 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMQ8403

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

WDFN-12

Low-Medium Voltage

Standard

0

Bridge

0

100

110

±20

4

6

17

-

-

-

1.7

162

0.8

23

43

2.6

$1.4145

More Details

Show More

1-25 of 25

Products per page

Jump to :