N-Channel PowerTrench® MOSFET 20V, 9A, 18mΩ

Favorite

Overview

This Single N-Channel MOSFET has been designed using an advanced Power Trench process to optimize the rDS(ON) @ VGS = 1.8 V on special MicroFET leadframe.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 18 mΩ at VGS = 4.5 V, ID = 9 A
  • Max rDS(on) = 24 mΩ at VGS = 2.5 V, ID = 7.5 A
  • Max rDS(on) = 32 mΩ at VGS = 1.8 V, ID = 7 A
  • Low profile: 0.55 mm maximum in the new package MicroFET 1.6x1.6 Thin
  • Free from halogenated compounds and antimony oxides
  • HBM ESD protection level >2.5kV (Note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDME820NZT

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

Y

20

-

N-Channel

Single

12

1

9

2.1

24

18

15

8.5

865

$0.3143

More Details

Show More

1-25 of 25

Products per page

Jump to :