N-Channel Power Trench® MOSFET 80V, 22A, 11.7mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on), fast switching speed and body diode reverse recovery performance.

  • AC-DC Merchant Power Supply
  • Max rDS(on) = 11.7 mΩ at VGS = 10 V, ID = 10.7 A
  • Max rDS(on) = 16 mΩ at VGS = 8 V, ID = 8.5 A
  • MSL1 robust package design
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC86320

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

80

11.7

N-Channel

Single

±20

4.5

22

40

-

-

-

24

1985

$0.69

More Details

Show More

1-25 of 25

Products per page

Jump to :