Dual N-Channel PowerTrench® MOSFET 30V, 10mΩ, 20mΩ

Favorite

Overview

This device includes two specialized N-Channel MOSFETs in a due power33(3mm X 3mm MLP) package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous MOSFET (Q2) have been designed to provide optimal power efficiency.

  • Notebook PC
  • Q1: N-Channel
    Max rDS(on) = 20 mΩ at VGS = 10 V, ID = 6 A
    Max rDS(on) = 32 mΩ at VGS = 4.5 V, ID = 5 A
  • Q2: N-Channel
    Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 8.5 A
    Max rDS(on) = 13.5 mΩ at VGS = 4.5 V, ID = 7.2 A
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8200S

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

Q1: 20, Q2: 10

20

3

Q1: 6.0, Q2: 8.5

Q1: 1.9, Q2: 2.5

-

Q1: 32, Q2: 13.5

-

7.2

1080

-

-

-

-

$0.4064

More Details

Show More

1-25 of 25

Products per page

Jump to :