Dual N-Channel Power Trench® MOSFET 40V, 12A, 10mΩ

Favorite

Overview

This device includes two 40V N-Channel MOSFETs in a dual Power 33 (3 mm X 3 mm MLP) package. The package is enhanced for exceptional thermal performance.

  • Server
  • Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 12 A
  • Max rDS(on) = 14 mΩ at VGS = 4.5 V, ID = 10 A
  • Max rDS(on) = 28 mΩ at VGS = 3.2 V, ID = 4 A
  • Termination is Lead-free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC8030

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

20

Q1=Q2=10

N-Channel

Dual

±20

2.8

12

14

-

Q1=Q2=14

-

12

1462

$0.4721

More Details

Show More

1-25 of 25

Products per page

Jump to :