P-Channel PowerTrench® MOSFET -20V, -56A, 4mΩ

Favorite

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for rDS(ON), switching performance and ruggedness.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 4 mΩ at VGS = -4.5 V, ID = -18 A
  • Max rDS(on) = 5.7 mΩ at VGS = -2.5 V, ID = -16 A
  • Max rDS(on) =11.5 mΩ at VGS = -1.8 V, ID = -11 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • Lead-free and RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC6686P

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1

-56

40

5.7

4

1.8

87

8800

-

-

-

-

$0.6071

More Details

Show More

1-25 of 25

Products per page

Jump to :