P-Channel PowerTrench® MOSFET -12V. -80A, 3.9mΩ

Favorite

Overview

This P-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on), fast switching speed and body diode reverse recovery performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 3.9 mΩ at VGS = -4.5 V, ID = -22 A
  • Max rDS(on) = 6.4 mΩ at VGS = -2.5 V, ID = -16 A
  • State-of-the-art switching performance
  • Lower output capacitance, gate resistance, and gate charge boost efficiency
  • Shielded gate technology reduces switch node ringing and increases immunity to EMI and cross conduction
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC610P

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

-12

-

P-Channel

Single

8

-1

-80

48

6.4

3.9

22

71

890

$0.8416

More Details

Show More

1-25 of 25

Products per page

Jump to :