P‐Channel Power Trench® MOSFET, -20V, -75A, 4.9mΩ

Favorite

Overview

This P−Channel MOSFET is produced using ON Semiconductor’s advanced PowerTrench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • Load Switch
  • Battery Management
  • Power Management
  • Reverse Polarity Protection
  • Max rDS(on) = 4.9 m at VGS = −4.5 V, ID = −18 A
  • Max rDS(on) = 16.4 m at VGS = −1.8 V, ID = −9 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely UsedSurface Mount Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC4D9P20X8

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

-20

-

P-Channel

Single

±12

-1.6

-75

40

6.5

4.9

78

-

7535

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :