N-Channel Power Trench® MOSFET 100V, 12A, 110mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 110 mΩ at VGS = 10 V, ID = 3.3 A
  • Max rDS(on) = 122 mΩ at VGS = 6 V, ID = 3.0 A
  • Low Profile - 1 mm max in Power 33
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC3612

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

100

110

N-Channel

Single

±20

4

12

35

-

-

-

7.9

662

$0.4589

More Details

Show More

1-25 of 25

Products per page

Jump to :