N-Channel Shielded Gate PowerTrench® MOSFET 80 V, 64A, 6.8mΩ

Favorite

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has beenoptimized to minimise on on-state resistance and yet maintain in class soft body diode

  • Primary DC−DC MOSFET
  • Synchronous Rectifier in DC−DC and AC−DC
  • Motor Drive
  • Solar
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 6.8 mΩ at VGS = 10 V, ID = 21 A
  • Max rDS(on) = 11.1 mΩ at VGS = 4.5 V, ID = 17 A
  • 5 V Drive Capable
  • 50% lower Qrr than other MOSFET suppliers
  • Lowers switching noise/EMI
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
  • Dualcool capable package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC007N08LCDC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

80

6.8

N-Channel

Single

±20

2.5

64

3

-

11.1

15

31

2195

$1.3239

More Details

Show More

1-25 of 25

Products per page

Jump to :