Single N-Channel PowerTrench® MOSFET 100V, 2.2A, 243mΩ

Favorite

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The low rDS(on) and gate charge provide excellent switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 243 mΩ at VGS = 10 V, ID = 2.2 A
  • Max rDS(on) = 366 mΩ at VGS = 4.5 V, ID = 1.8 A
  • Low Profile - 0.8 mm Maximum in the New Package MicroFET 2x2 mm
  • Free from Halogenated Compounds and Antimony Oxides
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA86108LZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

100

243

N-Channel

Single

±20

3

2.2

2.4

-

366

-

1.1

116

$0.4061

More Details

Show More

1-25 of 25

Products per page

Jump to :