N-Channel PowerTrench® MOSFET 30V, 11A, 15mΩ

Favorite

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The low rDS(on) and gate charge provide excellent switching performance.

  • Notebook PC
  • Max rDS(on) = 15 mΩ at VGS = 10 V, ID = 11 A
  • Max rDS(on) = 22 mΩ at VGS = 4.5 V, ID = 9 A
  • Low Profile - 0.8 mm maximum - in the new packageMicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA7670

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

30

15

N-Channel

Single

20

3

11

2.4

-

22

-

8

1020

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :