N-Channel PowerTrench® MOSFET 30V, 11A, 13mΩ

Favorite

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The low rDS(on) and gate charge provide excellent switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 13 mΩ at VGS = 10 V, ID = 11 A
  • Max rDS(on) = 20 mΩ at VGS = 4.5 V, ID = 9 A
  • Low Profile - 0.8 mm maximum - in the new packageMicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA7630

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

30

13

N-Channel

Single

20

3

11

2.4

-

20

8

8

1020

$0.5808

More Details

Show More

1-25 of 25

Products per page

Jump to :