P-Channel PowerTrench® MOSFET -20V, -7.8A, 24mΩ

Favorite

Overview

This device is designed specifically for battery charge or load switching in cellular handset and other ultraportable applications. It features a MOSFET with low on-stade resistance. The MicroFET 2X2 package offers exceptional thermal perfomance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 24 mΩ at VGS = -5 V, ID = -7.8 A
  • Max rDS(on) = 25 mΩ at VGS = -4.5 V, ID = -7 A
  • Max rDS(on) = 35 mΩ at VGS = -2.5 V, ID = -5.5 A
  • Max rDS(on) = 45 mΩ at VGS = -1.8 V, ID = -4 A
  • Low Profile - 0.8 mm maximum - in the package MicroFET2X2 mm
  • HBM ESD protection level > 3.2K V typical (Note3)
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA507PZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

-20

-

P-Channel

Single

8

-1.5

-7.8

2.4

35

25

14

30

1515

$0.3692

More Details

Show More

1-25 of 25

Products per page

Jump to :