N-Channel PowerTrench® 40V, 110A, 2.2mΩ

Obsolete

Overview

N-Channel PowerTrench® 40V, 110A, 2.2mΩ

  • Typ RDS(on) = 1.73mΩ at VGS = 10V, ID = 80A
  • Typ Qg(tot) = 107nC at VGS = 10V, ID = 80A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDI9406_F085
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDI9406-F085

Loading...

Obsolete

View__CAD

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

400

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

40

2.2

±20

4

110

176

-

-

-

107

7710

18

122

2015

140

Price N/A