P-Channel 1.8V Specified PowerTrench® MOSFET -12V, -0.7 A, 270 mΩ

Last Shipments

Overview

This P-channel 1.8V specified MOSFET uses an advanced low voltage PowerTrench® process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.

  • -0.7 A, -12 V
  • RDS(ON) = 270 mΩ @ VGS = -4.5 V
  • RDS(ON) = 360 mΩ @ VGS = -2.5 V
  • RDS(ON) = 650 mΩ @ VGS = -1.8 V
  • Low Gate Charge
  • High-Performance Trench Technology for Extremelylow RDS(ON)
  • Compact industry standard SC70-6 surface mountpackage

Tools and Resources

Product services, tools and other useful resources related to FDG6316P
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG6316P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-88-6

Small Signal

Logic

0

Dual

0

-12

-

8

-1.5

-0.7

0.3

Q1=Q2=360

Q1=Q2=270

0.86

1.7

146

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.