P-Channel 2.5V Specified PowerTrench® MOSFET -20 V, -1.5 A, 145 mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET is produced in a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications for a wide range of gate drive voltages (2.5V – 12V).

  • This product is general usage and suitable for many different applications.
  • -1.5 A, -20 V
  • RDS(ON) = 0.145Ω @ VGS = -4.5 V
  • RDS(ON) = 0.210Ω @ VGS = -2.5 V
  • Low gate charge
  • High performance trench technology for extremelylow RDS(ON)
  • Compact industry standard SC70-6 surface mountpackage
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDG328P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

12

-1.5

-1.5

0.75

210

145

7.6

3.7

337

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :