N-Channel PowerTrench® MOSFET 25V, 35A, 4.0mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low r DS(on) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 4.0mΩ at VGS = 10V, ID = 35A
  • Max rDS(on) = 5.5mΩ at VGS = 4.5V, ID = 35A
  • Low gate charge: Qg(10) = 52nC(Typ), VGS = 10V
  • Low gate resistance
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8770

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

25

4

N-Channel

Single

20

2.5

35

115

-

5.5

11.2

29

3720

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :