N-Channel PowerTrench® MOSFET 60 V, 50 A, 10 mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 60 V, 50 A, 10 mΩ

  • This product is general usage and suitable for many different applications.
  • Load Switch - ECU, Chassis, Body
  • Motor Control - EPS, Wipers, Fans, Seats
  • Solenoid Driver - ABS, Fuel injection
  • Typical RDS(on) = 7.8 mΩ at VGS = 10V, ID = 50 A
  • Typical Qg(tot) = 20 nC at VGS = 10V, ID = 50 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD86580-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

60

10

N-Channel

Single

±20

4.2

50

75

-

-

-

20

1430

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :