N-Channel PowerTrench® MOSFET, 40V, 50A, 6.0mΩ,

Favorite

Overview

N-Channel PowerTrench® MOSFET, 40V, 50A, 6.0mΩ,

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 3.8mΩ at VGS = 5V, ID = 50A
  • Typ Qg(tot) = 46nC at VGS = 5V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse/ Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8444L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

40

5.2

N-Channel

Single

±20

3

50

153

-

6.5

-

46

5530

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :