60V N-Channel PowerTrench® MOSFET 18A, 55mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. These MOSFETs feature faster switching and lower gate charge than other MOSFETs with comparable RDS(ON) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • 18 A, 60 V.
  • RDS(on) = 55 mΩ @ VGS = 10 V
  • RDS(on) = 64 mΩ @ VGS = 6 V
  • Optimized for use in high frequency DC/DC converters.
  • Low gate charge.
  • Very fast switching.
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD5612

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

60

55

N-Channel

Single

±20

3

18

42

-

-

-

7.5

660

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :