Power MOSFET, N-Channel, UniFETTM, 400V, 2A, 3.4Ω, DPAK

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 3.4Ω ( Max.)@ VGS = 10V, ID = 1A
  • Low gate charge ( Typ. 4.5nC)
  • Low Crss ( Typ. 3.7pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD3N40TM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

400

3400

N-Channel

Single

±30

5

2

30

-

-

-

4.5

173

$0.2508

More Details

Show More

1-25 of 25

Products per page

Jump to :