Integrated Load Switch

Favorite

Overview

This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 1.8A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) which drives a large P-Channel power MOSFET (Q2) in one tiny SuperSOT™-6 package.

  • This product is general usage and suitable for many different applications.
  • VDROP=0.2V @ VIN=5V, IL=1.5A. R(ON) = 0.13Ω
    VDROP=0.2V @ VIN=3.3V, IL=1.2A. R(ON) = 0.16Ω
    VDROP=0.2V @ VIN=2.5V, IL=1A. R(ON) = 0.18Ω
  • SuperSOT™-6 package design using copper lead frame for superior thermal and electrical capabilities
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

FDC6325L

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

-

-

-

-

-

2.5

8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :