P-Channel PowerTrench® MOSFET, -30V, -4.9A, 42mΩ

Favorite

Overview

This Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on state resistance and yet maintain low gate charge for superior switching performance. These devices are well suited for battery power applications: load switching and power management, battery charging circuits, and DC/DC conversion.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 42mΩ at VGS = -10V, ID = -4.9A
  • Max rDS(on) = 75mΩ at VGS = -4.5V, ID = -3.7A
  • Low gate charge (17nC typical).
  • High performance trench technology for extremely low rDS(on).
  • SuperSOT™-6 package: small footprint (72% smaller than standard SO-8) low profile (1mm thick).
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDC610PZ

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-30

42

P-Channel

Single

25

-3

-4.9

1.6

-

75

10.5

9

755

$0.1653

More Details

Show More

1-25 of 25

Products per page

Jump to :